IESNA:LM-63-2002
[TEST]P1440255
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]04/14/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2602-694-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]MPN-A7-D-U-SYM-U-7030
[LUMINAIRE] NEW HEAVEN POST TOP LUMINAIRE w/ SYMMETRIC DISTRIBUTION 03000K CCT 70 CRI LIGHT ENGINE
[LAMP] (1) 03000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.58A 69.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]03000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_THDi]9.2%
[_PF]0.95
[_SEARCH_MOUNTING] Post Top, POLE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6508.0
TILT=NONE
1 -1 1 73 21 1 1 -1.0000 -1.0000 0.5730
1.000 1 69.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 
 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
72.2 61.1 75.0 94.5 111.2 127.8 138.9 147.3 158.4 166.7 175.1 183.4 189.0 197.3 202.9 205.6 219.5 244.5 277.9 341.8 425.2 541.9 675.2 797.5 
892.0 972.6 1039.3 1103.2 1167.1 1219.9 1264.4 1281.0 1258.8 1228.2 1208.8 1156.0 1089.3 1019.8 947.6 869.8 739.2 472.4 272.3 208.4 
180.6 166.7 155.6 147.3 136.2 127.8 116.7 105.6 91.7 75.0 58.4 41.7 30.6 22.2 16.7 11.1 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 61.1 75.0 94.5 111.2 125.0 138.9 147.3 155.6 166.7 175.1 183.4 189.0 194.5 200.1 205.6 219.5 244.5 277.9 336.2 425.2 536.3 666.9 797.5 
883.7 967.0 1039.3 1111.5 1172.7 1225.5 1267.1 1281.0 1261.6 1231.0 1219.9 1167.1 1103.2 1033.7 958.7 875.3 728.0 458.5 277.9 
208.4 180.6 166.7 152.8 144.5 136.2 127.8 116.7 105.6 91.7 75.0 58.4 41.7 30.6 22.2 16.7 11.1 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 63.9 77.8 94.5 111.2 125.0 138.9 150.1 155.6 166.7 172.3 180.6 186.2 191.7 197.3 202.9 219.5 241.8 280.7 341.8 427.9 550.2 691.9 822.5 
919.8 994.8 1058.7 1122.6 1186.5 1239.3 1283.8 1294.9 1278.2 1253.2 1239.3 1194.9 1133.8 1067.1 994.8 917.0 772.5 491.8 289.0 
216.7 186.2 169.5 158.4 150.1 138.9 127.8 116.7 102.8 88.9 72.2 55.6 41.7 30.6 22.2 16.7 11.1 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 63.9 77.8 91.7 108.4 125.0 138.9 147.3 155.6 163.9 175.1 180.6 186.2 191.7 197.3 200.1 216.7 239.0 275.1 333.5 416.8 539.1 678.0 800.3 
897.6 978.1 1044.8 1106.0 1164.3 1211.6 1250.5 1261.6 1242.1 1222.7 1208.8 1172.7 1111.5 1050.4 978.1 897.6 761.4 500.2 289.0 
216.7 183.4 169.5 158.4 147.3 136.2 127.8 113.9 102.8 88.9 72.2 58.4 41.7 30.6 22.2 16.7 11.1 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 63.9 75.0 91.7 108.4 125.0 136.2 147.3 155.6 163.9 172.3 180.6 186.2 191.7 197.3 205.6 222.3 247.3 286.2 350.1 433.5 544.6 683.6 797.5 
889.2 961.5 1019.8 1083.7 1139.3 1189.3 1228.2 1233.8 1214.3 1192.1 1172.7 1133.8 1072.6 1011.5 947.6 872.5 747.5 494.6 283.4 
208.4 177.8 161.2 150.1 144.5 133.4 122.3 111.2 102.8 88.9 72.2 58.4 41.7 30.6 22.2 16.7 11.1 5.6 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 63.9 75.0 91.7 108.4 122.3 136.2 147.3 155.6 166.7 175.1 180.6 189.0 191.7 197.3 202.9 222.3 247.3 291.8 352.9 433.5 550.2 680.8 789.2 
878.1 947.6 1005.9 1067.1 1119.9 1164.3 1192.1 1194.9 1181.0 1164.3 1147.6 1108.7 1047.6 989.3 925.3 858.7 744.7 508.5 294.6 
211.2 177.8 163.9 152.8 144.5 136.2 125.0 113.9 102.8 88.9 75.0 58.4 44.5 30.6 22.2 16.7 11.1 8.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 66.7 72.2 88.9 105.6 122.3 136.2 147.3 158.4 166.7 175.1 183.4 189.0 194.5 197.3 205.6 219.5 250.1 291.8 358.5 450.2 566.9 703.0 819.7 
919.8 992.0 1058.7 1119.9 1175.4 1211.6 1225.5 1222.7 1211.6 1203.2 1189.3 1153.2 1086.5 1017.0 950.4 886.4 769.7 541.9 316.8 
219.5 186.2 169.5 158.4 150.1 141.7 130.6 119.5 105.6 91.7 77.8 61.1 47.2 33.3 25.0 16.7 13.9 8.3 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 69.5 75.0 86.1 105.6 122.3 138.9 147.3 155.6 166.7 175.1 180.6 186.2 191.7 194.5 200.1 216.7 244.5 289.0 355.7 444.6 561.3 703.0 819.7 
917.0 994.8 1069.8 1131.0 1194.9 1239.3 1264.4 1269.9 1275.5 1269.9 1258.8 1214.3 1144.9 1067.1 1003.1 936.5 808.6 575.2 336.2 
233.4 194.5 175.1 163.9 155.6 144.5 133.4 122.3 108.4 94.5 80.6 63.9 50.0 36.1 25.0 19.5 13.9 8.3 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 66.7 75.0 88.9 105.6 125.0 138.9 150.1 158.4 166.7 175.1 180.6 186.2 191.7 194.5 202.9 219.5 244.5 286.2 352.9 447.4 561.3 703.0 825.3 
936.5 1014.3 1081.0 1136.5 1186.5 1214.3 1253.2 1281.0 1300.5 1300.5 1275.5 1233.8 1147.6 1075.4 1011.5 947.6 830.9 589.1 341.8 
230.6 194.5 175.1 163.9 155.6 144.5 133.4 122.3 111.2 97.3 80.6 63.9 50.0 36.1 27.8 19.5 13.9 8.3 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 66.7 75.0 91.7 108.4 125.0 138.9 150.1 158.4 166.7 175.1 183.4 189.0 194.5 197.3 205.6 216.7 241.8 280.7 341.8 419.6 525.2 653.0 764.2 
864.2 942.0 1017.0 1067.1 1119.9 1161.5 1206.0 1225.5 1231.0 1203.2 1175.4 1114.3 1047.6 986.5 942.0 880.9 766.9 553.0 325.1 
219.5 183.4 169.5 155.6 147.3 138.9 127.8 119.5 108.4 94.5 80.6 63.9 50.0 36.1 27.8 22.2 16.7 8.3 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 63.9 75.0 91.7 108.4 125.0 138.9 150.1 158.4 166.7 177.8 183.4 189.0 194.5 197.3 202.9 216.7 239.0 275.1 336.2 414.0 514.1 644.7 764.2 
861.4 942.0 1014.3 1067.1 1114.3 1158.8 1200.4 1228.2 1233.8 1217.1 1172.7 1119.9 1055.9 997.6 950.4 880.9 769.7 533.5 319.6 
222.3 183.4 166.7 155.6 144.5 136.2 127.8 116.7 105.6 91.7 77.8 63.9 50.0 36.1 27.8 19.5 13.9 8.3 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 63.9 75.0 91.7 111.2 125.0 138.9 150.1 158.4 166.7 175.1 183.4 189.0 194.5 197.3 202.9 214.0 233.4 272.3 333.5 411.3 514.1 636.3 758.6 
853.1 925.3 997.6 1064.3 1119.9 1164.3 1203.2 1225.5 1222.7 1192.1 1158.8 1108.7 1053.2 1000.4 953.1 878.1 764.2 539.1 330.7 
216.7 180.6 163.9 152.8 144.5 136.2 125.0 116.7 102.8 91.7 77.8 63.9 50.0 36.1 27.8 22.2 13.9 8.3 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 66.7 75.0 94.5 108.4 125.0 141.7 150.1 158.4 166.7 175.1 180.6 186.2 191.7 197.3 200.1 211.2 230.6 266.8 327.9 408.5 514.1 653.0 789.2 
894.8 969.8 1036.5 1097.6 1161.5 1219.9 1267.1 1300.5 1286.6 1244.9 1211.6 1172.7 1122.6 1067.1 1005.9 914.2 783.6 558.5 322.3 
225.1 186.2 169.5 155.6 147.3 138.9 127.8 116.7 102.8 88.9 75.0 61.1 47.2 33.3 25.0 19.5 13.9 8.3 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 66.7 75.0 91.7 108.4 125.0 141.7 150.1 158.4 169.5 175.1 183.4 189.0 191.7 194.5 200.1 208.4 225.1 261.2 316.8 397.4 497.4 647.5 783.6 
894.8 975.4 1044.8 1103.2 1175.4 1239.3 1294.9 1328.3 1308.8 1269.9 1236.6 1200.4 1153.2 1103.2 1047.6 947.6 808.6 564.1 327.9 
233.4 189.0 169.5 155.6 147.3 138.9 127.8 116.7 102.8 88.9 72.2 58.4 44.5 30.6 25.0 16.7 13.9 8.3 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 63.9 69.5 91.7 108.4 125.0 141.7 150.1 158.4 166.7 175.1 180.6 186.2 191.7 194.5 200.1 208.4 225.1 258.4 314.0 391.8 491.8 628.0 764.2 
869.8 953.1 1019.8 1078.2 1142.1 1194.9 1250.5 1297.7 1289.4 1253.2 1203.2 1167.1 1114.3 1067.1 1022.6 930.9 803.1 566.9 311.2 
222.3 183.4 163.9 150.1 141.7 133.4 122.3 111.2 100.0 86.1 69.5 55.6 41.7 30.6 22.2 16.7 11.1 8.3 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 63.9 69.5 88.9 108.4 127.8 138.9 147.3 158.4 169.5 177.8 183.4 189.0 194.5 197.3 200.1 208.4 225.1 261.2 316.8 391.8 491.8 630.8 766.9 
861.4 928.1 1005.9 1072.6 1128.2 1189.3 1256.0 1300.5 1281.0 1244.9 1178.2 1125.4 1067.1 1030.9 978.1 914.2 794.7 553.0 302.9 
216.7 180.6 161.2 150.1 138.9 130.6 122.3 111.2 100.0 86.1 72.2 58.4 44.5 30.6 25.0 16.7 13.9 8.3 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 63.9 69.5 88.9 105.6 122.3 138.9 147.3 155.6 166.7 175.1 180.6 189.0 191.7 194.5 197.3 205.6 225.1 261.2 319.6 389.0 486.3 622.5 744.7 
833.6 903.1 983.7 1047.6 1100.4 1153.2 1214.3 1253.2 1244.9 1219.9 1161.5 1081.0 1028.2 983.7 947.6 883.7 789.2 555.8 300.1 
216.7 180.6 161.2 150.1 141.7 130.6 122.3 113.9 102.8 91.7 77.8 63.9 47.2 36.1 25.0 19.5 13.9 11.1 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 66.7 72.2 86.1 102.8 122.3 136.2 144.5 155.6 163.9 172.3 177.8 183.4 186.2 189.0 194.5 202.9 225.1 269.5 333.5 411.3 519.6 664.1 792.0 
875.3 967.0 1039.3 1092.1 1150.4 1214.3 1278.2 1317.2 1319.9 1297.7 1239.3 1150.4 1081.0 1039.3 1003.1 955.9 844.8 603.0 316.8 
227.9 189.0 169.5 155.6 147.3 136.2 130.6 119.5 111.2 97.3 83.4 69.5 50.0 38.9 27.8 22.2 16.7 11.1 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 66.7 72.2 86.1 102.8 122.3 136.2 144.5 155.6 163.9 172.3 177.8 183.4 186.2 189.0 194.5 205.6 230.6 275.1 341.8 430.7 544.6 700.3 828.1 
933.7 1025.4 1094.8 1147.6 1200.4 1256.0 1303.3 1350.5 1344.9 1325.5 1253.2 1150.4 1094.8 1067.1 1025.4 989.3 883.7 633.6 327.9 
233.4 191.7 169.5 158.4 147.3 138.9 130.6 122.3 113.9 102.8 86.1 72.2 55.6 38.9 30.6 22.2 16.7 11.1 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 66.7 69.5 86.1 102.8 119.5 133.4 141.7 152.8 163.9 172.3 177.8 183.4 186.2 189.0 194.5 205.6 227.9 269.5 339.0 411.3 522.4 669.7 797.5 
892.0 978.1 1055.9 1100.4 1161.5 1219.9 1264.4 1303.3 1297.7 1281.0 1214.3 1111.5 1055.9 1050.4 989.3 967.0 867.0 644.7 319.6 
227.9 186.2 163.9 152.8 141.7 133.4 127.8 119.5 111.2 102.8 88.9 72.2 55.6 41.7 30.6 25.0 19.5 13.9 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.2 66.7 69.5 86.1 102.8 119.5 133.4 141.7 152.8 163.9 172.3 177.8 183.4 186.2 189.0 194.5 202.9 227.9 272.3 333.5 405.7 511.3 639.1 750.3 
822.5 900.3 975.4 1033.7 1094.8 1156.0 1194.9 1211.6 1208.8 1178.2 1122.6 1044.8 980.9 950.4 933.7 883.7 797.5 591.9 302.9 
214.0 177.8 158.4 147.3 136.2 127.8 122.3 116.7 108.4 97.3 86.1 72.2 55.6 38.9 30.6 22.2 19.5 13.9 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
